MAR300LK

Port size : 1/4, Max. operating pressure : 1 MPa, 15K: 1.5 MPa, Proof pressure : 3.75 MPa. Hand-held regulator could be directly assembled with pneumatic tools. According to the user's applications, you can regulate the pressure of pneumatic tool.
  • Design: No convex shaft, small size and high transportability. Anodized aluminum body to achieve lightweight. (80g around).
  • The outlet pressure can be observed through the scale of adjustment knob to determine. The lock mechanism can prevent rotation by accidentally.
  • The unique structure of adjustment knob enables the pressure regulation to be completed within one turning round.
  • Outlet pressure can be directly exhausted by turning back the adjustment knob.
Bore No. 8A
Port size 1/4
Medium Air
Max. operating pressure 1 MPa, 15K: 1.5 MPa
Proof pressure 3.75 MPa
Set pressure range 0.3~0.9 MPa
Ambient temperature 0~+60℃ (No freezing)
Weight 80 g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP