Opening / Closing stroke: 20, 32, 50 (mm) (dia), Three double acting pneumatic cylinder design for high power transmission and increase stroke also decrease housing thickness for space-saving design.
Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping.
Can reach maximum torque suitable for long jaws design.
Circular piston-driven design ensure maximum clamping force.
Hose-free direct connection: Air supply channel can connect directly without piping or through tread to assure the flexibility of supplying compressed air on any kind of automation system.
Options: Dust protection, heat-resistance, anti-corrosion, internal mechanical gripping force safety device. (Please contact our sales representative for options.)