MCJI-3

Tube I.D. φ20, 25, 32, 40, 50, 63, 80, 100 (mm). ISO 21287 standard. Wide range of bore sizes and strokes. Magnetic as standard.
  • ISO 21287 standard. 
  • Wide range of bore sizes and strokes. 
  • Ultra compact, light weight and space saving. 
  • Sensor slots on RCI sides for flush mounting of proximity sensors. 
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 20,25,32,40,50,63,80,100
Port size φ20, φ25: M5×0.8, φ32~φ100: G1/8
Medium Air
Operating pressure range 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Cushion Rubber bumpper
Stroke length tolerance +0~+1.0 mm (※)
Sensor switch RDT, RQT, RCI
Remark ※ Stroke length tolerance does not include the amount of bumper change.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP