MCKG

Tube I.D. φ50, 63 (mm). Self-lubricating bush and wearing ring for longer lifetime. Multiple piping location.
  • Self-lubricating bush and wearing ring for longer lifetime.
  • Multiple piping location.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 50, 63
Medium Air
Operating pressure range 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5°C~+60°C(No freezing)
Lubrication Not required
Available speed range 50~500 mm/sec
Sensor switch RDKP, RCA
Sensor switch holder PMB-040 (RDKP), BGA50, BGA63 (RCA)

RCA/RDA Sensor switch
Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MCGA、MSB*。
 
RDKP Sensor switch
Assembling style:MCKG.
 
TOP