Tube I.D. φ 10, 16, 25 (mm). Flat design enables non rotation of rod. ISO standard dimensions.
- Large range 10mm bore ~ 25 mm bore.
- Flat design enables non rotation of rod.
- ISO standard dimensions.
- Magnetic as standard.
| Acting type |
Double acting / Single acting |
| Tube I.D. (mm) |
10, 16, 25 |
| Port size |
M5×0.8 |
| Medium |
Filter air 50μm lubricated or not |
| Operating pressure range |
Double acting:0.1~1 MPa, Single acting:0.15~1 MPa |
| Proof pressure |
1.5 MPa |
| Ambient temperature |
-10~+60℃ (No freezing) |
| Stocking temperature |
0~15℃ |
| Tolerance of stoke |
1.5 mm |
| Cushioning of end stroke |
Elastic by polyurethan internal stop built into piston |
| Available speed range |
50~500 mm/sec |
| Speed |
10, 16: 0.6m/sec, 25: 0.7m/sec |
| Non-rotating accruacy |
10: ±3.5°, 16, 25: ±2.5° |
| Minimum stroke with sensor |
5 |
| Pneumatic cushioning |
No |
| Sensor switch |
RCS |
| Sensor switch band |
BK-81 |