Tube I.D. φ 8, 10, 12, 16, 20, 25 (mm), Flat design enables non rotation of rod. ISO standard dimensions. Magnetic as standard.
- Large range 8mm bore ~ 25mm bore.
- Flat design enables non rotation of rod.
- ISO standard dimensions.
- Magnetic as standard.
| Acting type |
Double acting / Single acting |
| Tube I.D. (mm) |
8, 10, 12, 16, 20, 25 |
| Port size |
M5×0.8,G1/8 |
| Medium |
Filter air 50μm lubricated or not |
| Operating pressure |
Double acting :0.08~1 MPa, Single acting : Push 0.23~1 MPa,Pull 0.2~1 MPa |
| Ambient temperature |
-10℃~+70℃ (No freezing) |
| Speed |
0.6m/sec, 0.7m/sec |
| Cushioning of end stroke |
Elastic by polyurethan internal stop built into piston |
| Non-rotating accuracy |
8,10 : ±3.5°, 12~25 : ±2.5° |
| Pneumatic cushioning |
8, 10, 12: No, 16, 20, 25: Yes (option) |
| Sensor switch |
RCS |
| Sensor switch band |
BK-81 |