MCQV2

Tube I.D. φ 32, 40, 50, 63, 80, 100 (mm).  Conformance to ISO 15552 specification. Unified design, most parts of each type are interchangeable among each other.
  • Non lubrication
    Special housing and bushing enables self lubrication of piston rod.
  • High quality long service life
    Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
  • ISO 15552 standard specification
    Conforms to ISO 15552 specification enabling worldwide interchangeability.
  • Cylinder mountings
    Available with comprehensive internationally recognised range of fixed and flexible mountings.
Tube I.D. (mm) 32, 40, 50, 63, 80, 100
Medium Air
Operating pressure range 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (no freezing)
Available speed range 50~500 mm/sec
Sensor switch RCA
Sensor switch holder HV1, HV2, HV3

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCA.RDA Sensor switch
Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*。
 
MFC Floating joint
Cyl. dia. φ 6~160(mm),The minor error connects between two shafts can be removed. The machining accuracy can be neglected.
 
PHS Rod ends
Wide range available. Grease nipple as standard.
 
MVSN-220 NAMUR Solenoid valve
Body width: 22 mm, Port size: G1/8, G1/4, Operating pressure range: 0.2~0.8 MPa, Proof pressure:1 MPa, Flow: 980 l/min.
 
MVSN-300 NAMUR Solenoid valve
Body width: 30 mm,Port size: G1/4, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa,  Flow: 1906, 1633 l/min.
 
TOP