MCRPLK2

Tube I.D.  φ16, 25, 32, 40 (mm), 50% space saving when compared to conventional cylinders. End caps with 3 air connections and adjustable cushioning.  Load strength is higher than MCRPLF series (about 4 Multiple).
  • 50% space saving when compared to conventional cylinders.
  • End caps with 3 air connections and adjustable cushioning.
  • Load strength is higher than MCRPLF series (about 4 Multiple).
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 16, 25, 32, 40
Port size M5, G1/8, G1/4
No. of port 3
Medium Air
Operating pressure range 0.1~0.78 MPa
Stroke range (※) φ16:100~2950 mm / φ25~40:100~3600 mm
Ambient Temperature -10℃ ~ +80℃ (No freezing)
Lubrication With or Without lubrication
Cushion With adjustable cushion at both ends
Sensor Switch RDT, RQT
Sensor Switch Holder HPL2
Remark ※1. In increments of 1mm.
※2. The tube isn't airtight, so the cylinder is allowed little leakage.
       Before the cylinder is sale, it has passed the standard of leakage test.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
MAC/MAD Shock absorber
MAC series:Miniature,Porous type,Long stroke ; MAD series:Adjustable,Porous adjustable type ; MACD series:Double cushion.
 
TOP