MAC/MAD

MAC series:Miniature,Porous type,Long stroke ; MAD series:Adjustable,Porous adjustable type ; MACD series:Double cushion.
  • Increase production rate. 
  • Extend machine life. 
  • Simplify equipment design. 
  • Reduce maintenance cost. 
  • Reduce vibration and noise levels.
Stroke (mm) 6~80 mm
Max. Nm per cycle (Et) 2~250 Nm
Max. Nm per hour (Etc) 8,800~180,000 Nm
Max. effective mass (ml)  0.5~2400 kg
Max. impact speed (v)  0.5~4.0 m/s
Operating temperature -10~+80°C (No freezing)
Weight 11~1,030 g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
SC Shock absorber accessory
SC series- Stop collars: Shock absorbers stop collars are available from M8 ×1.0 to M36 ×1.5 and suitable for shock absorbers with or without cap. They also can be used for adjusting and fixing position.
 
TOP