MEAT

Tube I.D.: 25 (mm). Reducing the length from installation side to surface of slide to save space. Using servo stepper motor to enhance accuracy by driving timing belt with minimum pitch.
  • Reducing the length from installation side to surface of slide to save space.
  • Using servo stepper motor to enhance accuracy by driving timing belt with minimum pitch.
  • Using four linear ball bearings to sustain the load of slide and maintain stable and smooth motion.
  • Integrate the controller into stepper motor and it has memory function for programming.
  • Three-phase stepper motor: incremental type 10000P/R, including 3 input、2out.
  • All in one: program control mode, pulse control mode and terminal control mode.
Size 25
Bearing Linear ball bearings
Velocity 48~1000 mm/s
Horizontal load 5 kg
Ambient temperature +5℃~ +40℃
Repeatability ± 0.1 mm
TOP