MEHC3

Size: 16, 25, Total jaw stroke: 6, 14, Self-locking mechanism prevents loosening, ensuring secure and reliable gripping. Compatible with seven types of gripper jaws to meet diverse needs. Provides five mounting surfaces for flexible adaptation to various applications.
Industrial Automation & Smart Manufacturing, Robotics & Cobot Applications, Industrial IoT (IIoT) Systems, Electronics Manufacturing, Semiconductor Equipment,Packaging & Material Handling
  • Self-locking mechanism prevents loosening and ensures secure gripping.
  • Integrated motor and controller reduce wiring complexity and installation space.
  • Compatible with seven gripper jaw types for diverse handling applications.
  • Three adjustable gripping force levels accommodate different workpiece materials.
  • Operated through simple I/O signals for fast deployment and easy control.
  • Five mounting surfaces provide flexible installation options.
  • Compact design optimizes machine space and system layout.
  • Improves automation efficiency and production consistency.
  • Reduces maintenance requirements compared to traditional pneumatic gripping systems.
  • Ideal for robotic handling, pick-and-place operations, and automated assembly lines.
Size 16, 25
Total jaw stroke 6, 14
Gripping force (※1) Level 1 : 12, 25N
Level 2 : 17, 33N
Level 3 : 22, 41N
Opening / Closing time 0.5 sec
Transmission Lead screw
Guide type Non-recirculating linear bearings
Repeatability (※2) ±0.02 mm
Operating temperature 5 ~ 40°C
Operating humidity <85%RH (Non-condensing, no dew formation)
Control method I/O, Built-in controller
I/O interface Input: 3 points (PNP), 3 points (NPN)
Output:  1 point (NPN),  1 point (NPN)
Rated voltage DC24V ±10%
Power consumption (※3) Standby : 1W
Level 1 : 3W
Level 2 : 6, 5W
Level 3 : 9, 7W
Weight 16:0.3kg, 25:0.8kg
Remark ※1: Gripping force tolerance ± 20%.
※2: The offset value of the gripped item under the same gripping parameters.
※3: The power consumption indicated for each gripping force level represents the instantaneous maximum power consumption.
proimages/prod_orderno/E_MEHC3.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP