MESF2

Size:16, 20. Apply for motor 20, 25. Mix. stroke 100, 100 mm, Mix. speed  50, 100, 400 mm/s.
Size 16, 20
Position repeatability ±0.02 mm
Lead 16: 2 mm
20: 2, 8 mm
Maximum speed *1 Motor SM/ BM: ≤50~≤400 mm/s
Motor OBM: ≤50~≤200 mm/s
Work load  *2 Horizontal : 3 kg (16), 1.5, 6 kg (20)
Vertical :  0.8 kg (16), 0.8, 1.8 kg (20)
Pushing force *1, 3, 4 18~195 N
Stroke 16: 30, 50, 75 mm
20: 30, 50, 75, 100 mm
Encoder Incremental A/B/Z (4000PPR)
Motor size 16: □ 20 mm
20: □ 25 mm
Rated voltage DC 24V±10%
Sensor switch RDC(V), RQC(V)
Remark

*1. The speed and force may change depending on the cable length, load, stroke and mounting conditions.
*2. The maximum load capacity decreases as the speed increases.
*3. The accuracy of pushing force is ± 20%.
*4. Pushing force for MESF2 is from 30% to 90%.

proimages/prod_orderno/E_MESFf2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
 
CM10 Electric Actuator Controller
Support single / double pulse control, Open loop, Sensors would be needed for origin return.
 
CM20 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Programmable motion control function.
 
TOP