Mini Electric Actuator for Precision Automation
- Home
- Product Information
- Electric Actuator
- Mini. Electric Actuator
- Mini. Electric Actuator(MESS2)
Size:16, 25. Apply for motor 20, 28. Mix. stroke 100 mm, Mix. speed 50 ~ 400 mm/s.
Industrial Automation & Smart Manufacturing, Robotics & Cobot Automation, Semiconductor Manufacturing, Electronics Assembly, Medical Device Manufacturing, Laboratory Automation
Industrial Automation & Smart Manufacturing, Robotics & Cobot Automation, Semiconductor Manufacturing, Electronics Assembly, Medical Device Manufacturing, Laboratory Automation
- Compact miniature design is ideal for space-constrained automation equipment and machine integration.
- High positioning repeatability of ±0.02 mm delivers accurate and consistent linear motion.
- Ball screw transmission provides smooth operation, high efficiency, and extended service life.
- Maximum speed up to 400 mm/s increases machine throughput and production efficiency.
- Maximum pushing force up to 195 N supports precision pressing, feeding, and positioning tasks.
- Integrated stepper motor reduces installation complexity and machine footprint.
- 4000 PPR incremental encoder provides accurate position feedback for precise motion control.
- Supports RS-485 (Modbus RTU) through CK10 and CM20 controllers for easy PLC and Industry 4.0 integration.
- Compatible with multiple motion controllers including CK10, CM10, and CM20 to support different automation requirements.
- Suitable for precision automation, pick-and-place, semiconductor, and electronics manufacturing where compact size and high accuracy are essential.
| Size | 16, 25 |
|---|---|
| Position repeatability | ±0.02 mm |
| Lead | 16: 2 mm 25: 2, 8 mm |
| Maximum speed *1 | Motor SM/ BM: ≤50~≤400 mm/s Motor OBM: ≤50~≤200 mm/s |
| Work load *2 | Horizontal : 3 kg (16), 1.5, 6 kg (20) Vertical : 0.8 kg (16), 0.8, 1.8 kg (20) |
| Pushing force *1, 3, 4 | 18~195 N |
| Max. stroke length | 16: 100 mm 25: 100 mm |
| Encoder | Incremental A/B/Z (4000PPR) |
| Motor size | 16: 20 mm (SM、OBM、BM) 25: 25 mm (OBM、BM)、28 mm (SM) |
| Rated voltage | DC 24V±10% |
| Sensor switch | RLT |
| Remark |
*1. The speed and force may change depending on the cable length, load, stroke and mounting conditions. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !











