METS

Size : 22, Ball screw lead: 5~40 mm, Servo motor 750W.
Size 22
Repeatability ±0.01 mm
Ball screw lead 5, 10, 25, 40 mm
Max. speed  250~2000 mm
Servo motor 750W
Max. payload  Horizontal: 60~150 kg, Vertical: 10~55 kg
Rated thrust 320~2563 N
Stroke 100~1500 mm  /  50 mm pitch
Ball screw C7ø20, ø25 mm
High rigidity linear guide W23×H18 mm
Coupling 17×19, 12×19 mm
Home sensor Outside: EE-SX672 (NPN)
Built in : EE-SX674 (NPN)
proimages/prod_orderno/E_METS-22.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP