MF01/MF02

Display can be vertically inverted. To set and watch monitor easily, 3-Color & 7 segment LCD display, 8 digit accumulated flow rate display, Real-time monitoring.
  • Display can be vertically inverted, To set and watch monitor easily.
  • 3-Color & 7 segment LCD display.
  • 8 digit accumulated flow rate display.
  • Real-time monitoring.
  • RS-485 Modbus RTU.
Fluid Dry air, N2, Non-corrosive / Non-flammable gas
Sensor Element-Flow Measured flow rate range:0 ~ 200 L/min
Display See PDF
Accuracy See PDF
Switch output See PDF
Power Power supply voltage:12 ~ 24 V DC ± 10 %, Ripple ( P-P ) ≤ 10 %
Current consumption:≤ 50 mA
Lead wire ø4 Oil-resistance cable ( PVC ) - 26 AWG ( 0.15 mm2 ) - 6 cores
proimages/prod_orderno/E_MF01.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP