MFCB

Mainly designed for industrial automation systems requiring precise gas flow control, this product features a 1.3-inch TFT-LCD 65K full-color display with excellent visibility. The display orientation can be adjusted to match the installation direction for easy data reading. It simultaneously displays flow, pressure, temperature, and humidity information. With a response time of less than 0.3 seconds, it is equipped with a normally closed (N.C.) proportional solenoid valve that closes when de-energized. Analog input/output and switch output are selectable to meet various application requirements.

Applications: Semiconductor process gas control, laser processing equipment, precision IoT device control, and other gas measurement and control applications.

  • High-precision closed-loop gas flow control for critical industrial processes.
  • Fast response time under 0.3 seconds improves production efficiency.
  • 65K full-color TFT-LCD display with four-direction viewing for easy monitoring.
  • Simultaneously displays flow, pressure, temperature, and humidity data.
  • Supports analog input/output, digital switching, and Modbus RTU communication.
  • Compatible with PLC, HMI, SCADA, and Industrial IoT control systems.
  • Stable proportional valve control ensures accurate and repeatable gas delivery.
  • Suitable for Air, Nitrogen (N₂), Argon (Ar), and CO₂ applications.
  • Reduces gas consumption while improving process consistency and energy efficiency.
  • Ideal for semiconductor equipment, laser systems, smart factories, and precision manufacturing.
Valve type Proportional solenoid valve normally closed when power off (N.C.)
Fluid Non-corrosive / Non-flammable gas: Dry air, N2, CO2, Ar
Flow rate 200 L/min
Display 1.3" 65K Full color TFT-LCD display
Display - Flow control Display range: 0 ~ 100 % F.S.
Minimum Setting scale: LPM: 1 L/min, CFM: 1 ft3/min (※1)
Display - Pressure Display range: -101 ~ 700 kPa
Minimum Setting scale: kPa: 1, MPa: 0.001, kgf/cm2: 0.01, bar: 0.01, psi: 0.1
Display - Temperature Display range: 0 ~ 50°C / 32 ~ 122 °F (Non-freezing)
Minimum Setting scale: 0.1°C, 0.1°F
Display - Humidity Display range: 10~90% RH
Minimum setting scale: 0.1% RH
Accuracy - Flow control (*2) Control accuracy: ±3% F.S.
Repeatability: ±1% F.S. ± 1 digit
Temp. characteristic: ±5% F.S. (*3)
Pressure characteristic: ±2% F.S. (*4)
Accuracy - Pressure Indicator accuracy: ±2% F.S.
Repeatability: ±0.1% F.S.
Accuracy - Temperature Indicator accuracy: ±0.2 °C
Accuracy - Humidity Repeatability: ±5.5% RH
Accuracy - Analog input and output ±1% F.S.
Switch output NPN open collector output: Max. load current : 200 mA, Max. supply voltage : 24 V DC, Voltage drop : ≤ 1.5 V
PNP open collector output: Max. load current : 200 mA, Max. supply voltage : 24 V DC, Voltage drop : ≤ 1.5 V
Switch output - Output mode Flow control: Tolerance mode, error mode
Switch output - Response time Flow control: 0.3 s ( typ.) to the setting ± 2 % F.S.
Analog input and output (*5) DC 1 ~ 5 V, 0 ~ 10 V, 4 ~ 20 mA
Communication interface RS485 Modbus RTU
Power Power supply voltage: DC 24 V ± 10 %
Current consumption: ≤ 300 mA
Environment Standard operating differential pressure: 
350 kPa (Inlet pressure : 350 kPa, Outlet pressure: 0 kPa )
Operating differential pressure range (*6):  350 ~ 500 kPa
Maximum operating pressure (*7): 700 kPa
Enclosure: IP40
Working fluid temp: 5 ~ 50 °C (No condensation or freezing)
Ambient temp. range: Operation: 5 ~ 50 °C ; Storage: -10 ~ 60 °C (No condensation or freezing)
Ambient humidity range: Operation / Storage: 35 ~ 85 % R.H. (No condensation)
Accessories 2M cable
Weight 685 g
Remark *1. In CFM (ft3/min), actual value equals displayed value × 0.01.
*2. Based on dry compressed air and measured by our standard flow meter as a reference for other gas.
*3. Benchmark : 25 °C ( Temperature range: 0 ~ 50 °C)
*4. Benchmark : Inlet pressure :  350 kPa, Outlet pressure : 1 atmospheric pressure, 25 °C
*5. Switchable, please follow the manual for setup.
*6. The minimum operating differential pressure is the pressure differential required to achieve full scale flow with the secondary side released to atmosphere.
*7. The maximum operating pressure is the maximum primary side pressure.
proimages/prod_orderno/E_MFCB.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP