MHBU

Bore size: 100, Intensified pressure ratio: 12.7, Discharging volume: 70 / 110 (cc), Operating pressure range: 0.4~0.6 MPa, Specidly provide hydraulic power to direct drive spindle and motor spindle.

  • Provide hydraulic power to direct drive or motor spindle.
  • Modular design.
  • With oil volume sensing device.
Bore size 100
Intensified pressure ratio 12.7
Discharging volume (※1) 70 / 110 c.c.
Operating pressure range (※2) 0.4~0.6 MPa
Ambient temperature 0~+60°C
Installation (※3) Vertical installation
Operating oil ISO VG32 or equivalent
Voltage DC24V / AC110V / AC220V
Sensor switch RCI (2m)
Weight 8.5 kg
Remark ※1. The chosen output capacity must be at least 20% to 30% greater than the requirement.
※2. Suggest to set the operating pressure for 0.6±0.1 MPa.
※3. The product must be higher than the working hydraulic cylinder.
※4. The product is the pressure driver and has to be used with hydraulic unclamping cylinder.
proimages/prod_orderno/E_MHBU.gif
RCI Sensor switch
Assembling style: MCQI*, MCKQI*,MCBQI*, MCJI, MCGI, MGTB, MGTU, MGTX, METB, Model, RCI-Voltage range:5~240V DC/AC, RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC.
 
MVSC-300 Solenoid valve
Bore No. 10A, Port size: 3/8, No.of port: 3, 5, No.of position: 2, 3, Operating pressue: 0~0.8 MPa, Proof pressure: 1 MPa.
 

PDF

MHBU
TOP