MHS/MHSD/MHTS/MHTSD

Tube I.D. φ25, 32, 40, 50, 63 (mm). Flange type - MHS / MHSD , Threaded type (produced by order) - MHTS / MHTSD, This cylinder belongs to a pull cylinder of which the total stroke is equal to the sum of a swing stroke and a clamping stroke, and is usually used within the clamping stroke.
Features
  • Double clamp retracting, the piston rod ratates, causing the clamping arm to swing in either a clockwise or counterclockwise direction. Clamping then takes place as the rod continues to retract in a straight line, pulling the arm against the workpieces.
  • Pull cylinder type, Available models offer angles of rotation of 0°, 45°, 60° or 90°.
  • The cylinder body is made of aluminum alloy and the surface is hard membrane treated.
  • Mounting methode: Square base type, threaded type, flange type.
Note
  • When it is mecessary to change the length of the clamping arm, it should be noted that do not exceed 1.2 times of the original G value in order to avoid the serious slanting of the piston rod.
  • Suggested to add a flow control valve to the hydraulic inlet to control the motion of the swing angle in order to prevent the inertial impaction.
  • A workpiece should not be clamped within a swing stroke, and it should be calmped within the vertical downward clamping stroke.
  • Whenever placing and taking off a workpiece, it is necessary to use an air gun to clean the piston and the seal for removing the iron slag or foreigner objects attached thereon in order to prevent the foreigner objects form entering the seal to cause oil leakage.
Tube I.D. (mm) 25, 32, 40, 50, 63
Acting type Double acting
Pistion rod-φ (mm) 18, 20, 25
Max. Operating pressure 7 MPa
Normal operating pressure 2~4.5 MPa
Max. oil flow rate (cm2/sec) 4.7~63
Swivel angle 90°(60°,45°,0°)±2° / *180°±2°
Swivel stroke (mm) 12/*21 , 14/*21
Clamping stroke (mm) 14/*5, 14/*8, 15/*8
Theoretcal force  (2.5 MPa) 59~600 kg
proimages/prod_orderno/E_MHS.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP