MLF

Model: MLF300, MLF400, Medium: Turbine oil ISO-VG32 (specific gravity: above 0.85), Switching voltage: Max. 90, Max. 200 VDC
Model MLF300, MLF400
Actuation Switch turns OFF when float rises (oil level detected), and turns ON when float lowers (no oil level detected)
Medium Turbine oil ISO-VG32 (specific gravity: above 0.85)
Operating pressure Max. 1 MPa
Contact rating Max. 10 W
Switching voltage Max. 90, Max. 200 VDC
Switching current Max. 0.1, Max. 0.5 A
Electrical termination MLF300: Lead wire UL1007 22AWG / PVC wire
MLF400: Lead wire UL1430 22AWG / PE wire
Weight 14.4g, 17.35g
proimages/prod_orderno/E_MLF.gif

PDF

MLF
TOP