MP43

7 user programmable units available.2 NPN / PNP open collector + analog output(1~5V or 4~20mA). 3-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.
  • 7 user programmable units available.
  • 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).
  • 3-color digital LCD 
  • ± 0.2% F.S. ± 1 digit. 
  • Max. 20% energy saving.
  • Programmable pressure unit:KPa, MPa, kgf/cm2, bar, psi, mmHg, InHg 。
  • Applicable for semiconductor manufacturing process, please consult us for further information.
Port size F1:R1/8, M5; F2:NPT1/8,#10~32UNF; F3:G1/8, M5
Rated pressure range 0 ~ 1.000 MPa (Positive)
-101.3 ~ 0.0 kPa (vacuum)
-100.0~100.0 kPa (Compound)
Operating / Setting pressure range -0.100 ~ 1.000 MPa(Positive)
-101.3 ~ 10.0 kPa (vacuum)
-101.0~101.0 kPa (Compound)
Medium Air, Non-corrosive / Non-flammable gas
Power supply voltage 12 to 24V DC ±10%, Ripple (P-P) 10% or less
Response time ≦2.5ms (chattering-proof function: 25ms, 100ms,250ms,500ms,1000ms and 1500ms selections)
Switch output NPN: open collector 2 outputs, Max. load current : 125mA, Max. supply voltage: 30V DC, Residual voltage :≦1.5V
PNP: open collector 2 outputs, Max. load current : 125mA, Max. supply voltage: 24V DC, Residual voltage :≦1.5V
Repeatability (Switch output) ± 0.2% F.S. ±1 digit
Hysteresis Hysteresis mode/Window comparator mode:Adjustable (※1)
Current consumption ≦ 40mA (With no load)
Output short circuit protection Yes
7 segment LCD display 3½ digital, 7 segment LCD display ( Red / Green / Orange ) (Sampling rate: 5 times/sec.)
Indicator accuracy ±2% F.S. ±1 digit (ambient temperature: 25 ±3℃)
Enclosure IP40
Ambient humidity range Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage 1000V AC in 1-min. (between case and lead wire)
Insulation resistance 50MΩ min. (at 500V DC , between case and lead wire)
Temperature characteristic ±2.5% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Weight Appro.80g(with 2-meter lead wire)
Remark ※1.Hysteresis value is adjustable within 1~8 digits for one point set mode and window comparator mode.
※2.If analog voltage output is selected, the analog current output cannot be selected at the same time.
※3.If analog current output is selected, the analog voltage output cannot be selected at the same time.

proimages/prod_orderno/E_MP43.jpg

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP