MSUS

Normally closed / Normally open,Available fluid: Water, air, steam, gas, vacuum & Light oil.
  • Direct acting,conduct and normally closed / normally open.
  • Able to be operated under no differential pressure.
  • Acceptable for customization Viton (130°C), Silicone (130°C) and EPDM (130°C) for seal plug.
  • AC voltage tolerance: ±10%. DC voltage tolerance: ±1%.
  • Before pipelining, the pipe line must be very clean without any contaminants or impurity.
  • To extend the lifetime, Y-line filter should be installed in the front end of solenoid valve.
  • It should be installed horizontally; vertical installation is not advisable.
Body Stainless steel
Coil Special copper wire (H)
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Plug NBR, Viton, Silicon, PTFE
Washer NBR, PTFE

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP