MUS-F

2-way normally closed solenoid valve.Available fluid: Water, air, steam & heavy oil.
  • 2-WAY normally closed solenoid valve.
  • MUSF series is multiplex-drive, piston guide, conductive normal close.
  • Other voltage of AC/DC available when required.
  • The standard product fluid temperature is 185℃(PTFE).
  • Flange end:JIS 10K, ANSI 150LB or PN-16.
  • AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
Body FC-20
Coil Special copper wire (H)
Piston Brass
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Plug TFE
Bonnet / nut PTFE

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP