MUS

2-way normally closed solenoid valve.Available fluid: Water, air, steam & heavy oil.
  • MUS/MUS-F series is multiplex-drive, piston guide, connected normal close.
  • Acceptable for customization Viton (130°C) , Silicone (130°C) and EPDM (130°C) for seal plug.
  • Flange: JIS 10K (Option: ANSI 150LB or PN-16).
  • AC voltage tolerance: ±10%. DC voltage tolerance: ±1%
  • Min pressure to open 0.05 MPa (over 1 1/4" is 0.1 MPa).
  • Before pipelining, the pipe line must be very clean without any contaminants or impurity.
  • To extend the lifetime, Y-line filter should be installed in the front end of solenoid valve.
  • It should be installed horizontally; vertical installation is not advisable.
Body Cast bronze
Coil Special copper wire (H)
Piston Brass
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Plug PTFE+15%GF
Bonnet / nut PTFE

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP