MUV

2-way normally closed solenoid valve.Available fluid: vacuum.
  • 2-WAY normally closed solenoid valve. 
  • MUG/V series is pilot diaphragm drive,connected to diaphragm, normal close. 
  • Can be operated directly without pressure. 
  • Other voltage of AC/DC available when required. 
  • Installation: Mountable in leave position only. (Prohibition in vertical position). 
  • AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
Body Forge brass / Cast bronze
Coil Special copper wire (H)
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Plug NBR
Diaphragm NBR for gas use

proimages/prod_orderno/E_MUV.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP