MV

Push-type Open/Close Valve. Selection of Two- or Three-Directional Control Valve. Panel Mount Type with Rotatable Fitting to All Directions. Easy Tube Insertion. Fluid medium: Air. Operating pressure range: 0~0.7MPa.
  • This push-type valve turns on and off the input of air pressure. The operating force is not affected by the strength of air pressure owing to the spool valve mechanism
  • The three-directional control valve exhausts residual pressure when closed
  • Panel mount type with rotatable fitting to all directions. easy tube insertion

Fluid medium Air
Operating pressure range 0~0.7 MPa
Operating temp. range 0~+60℃(no freezing)
Lubrication Requirements ISO VG32 (turbine oil grade 1)
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
TOP