UC

Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
  • The excellent flexibility enables piping in a narrow space achives a small bend radius
  • Can also be used with water
    Extruded from Ether type polyurethane
  • The cut marks at 500mm interval are printed on the tube
    It is useful to cut tubing. The mark is just as a guide and the accuracy is not guaranteed.

Fluid medium Air, water (condition)
Max. operating pressure (65%RH at 20ºC) 0.7 MPa (at 20°C 65%RH)
Max. vacuum -100 kpa
Operating temp. rang Air: -20~60℃(no freezing)
Water: -15~60℃(no freezing)
Tube color 6 color (color sample)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TB Tube binder
Tube dia (O.D.) : ø4, 6, 8, 10, 12 ; Number of bound tubes : 2, 3, 4 ; Bind a plurality of Tubes by Clamping it. Fixable on Wall with Fixing Holes. Fixing hole is removable when unnecessary.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.
 
TOP