MVDC-300

Port size: Rc1/8, Rc1/4, 3 port 2 position, Medium: Air, low vacuum, Operating perssure range: -101 kPa ~ 1 MPa.
Bore No. 6A, 8A
Port size Rc1/8, Rc1/4
No. of port 3
No. of position 2
Medium Air, low vacuum
Operating perssure range -101 kPa ~ 1 MPa
Proof pressure 1.5 MPa
Reponse time 20 ms
Ambient temperature -5~+50℃ (No freezing)
Voltage DC24V
Power consumption Standard: 7W
Power saving: Start:7W (※1) Power saving:3W
Available voltage range (※2) ±10%
Insulation class F class
Weight (※3) 156g (188), 153g (185)
Remark ※1. Power saving covert time 350ms.
※2. Energy saving DC24V: -5%~+10%.
※3. (  ) The value for with bracket.
proimages/prod_orderno/E_MVDC-300.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP