MVSA-156

Body width : 15 mm,Port size : Rc1/8, Operating pressure range : 0.15~0.8 MPa, Proof pressure : 1 MPa, Flow :  544 (5/2), 408 l/min (5/3).
Body width 15mm
Bore No. 6A
Port size Rc1/8
No. of port 5
No. of position 2,3
Medium Air
Operating pressure range 0.15~0.8 MPa
Proof pressure 1 MPa
Flow 544 , 408 l /min (5/3)
Effective orifice 10mm, 7.5mm2 (5/3)
Response time 25ms~30ms
Ambient temperature -5~+50℃(No freezing)
Voltage AC110V,220V(50/60)Hz,DC24V
Power consumption AC=2.1/1.8VA DC=1.6W
Available voltage range ±10%
Insulation class B class
Weight 90g~138g
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
MSR Plastic silencer
Port size: R1/8, 1/4, 3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSL Brass silencer
Port size: M5, R1/8, 1/4, 3/8, 1/2, 3/4, 1, S type, B type.
 
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
 
MJBV Check valve
Port size : G1/8, 1/4, 3/8, 1/2, Operating pressure range : 0.1~0.7 MPa.
 
TOP