MVSA-180

Body width:18 mm, Port size: Rc1/8, Operating pressure range:0.15~0.8 MPa, Proof pressure: 1 MPa, Flow : 653, 490 l/min (5/3) .




Body width 18 mm
Bore No. 6A
Port size Rc1/8
No. of port 5
No. of position 2,3
Medium Air
Operating pressure range 0.15~0.8 MPa
Proof pressure 1 MPa
Flow 653 Nl/min, 490 Nl/min (5/3)
Effective orifice 9~12 mm2
Response time 30 ms
Ambient temperature -5~+50℃ (No freezing)
Voltage AC110V, 220V (50/60)Hz, DC24V
Power consumption AC=2.1/1.8VA, DC=1.6W
Available voltage range ±10%
Insulation class B class
Weight 100g~155g




UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
MSR Plastic silencer
Port size: R1/8, 1/4, 3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSL Brass silencer
Port size: M5, R1/8, 1/4, 3/8, 1/2, 3/4, 1, S type, B type.
 
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
 
TOP