Solenoid valve
- Home
- Product Information
- Discontinued Product
- Directional Control Valve
- Solenoid Valve
- Solenoid valve(MVSF-100)
Low power consumption: 1.2W. Compact design. Large flow capacity: Cv factor for this series is 1.25 times larger than conventional valve with the same body width. Quick response time: 12ms.
- Low power consumption: 1.2W
- Compact design, Large flow capacity
- Cv factor for this series is 1.25 times larger than conventional valve with the same body width.
- Quick response time: 12ms
- Don't continuously energize for over 2 hours.
- The total energizing time of a day is not allowed to exceed the total non-energizing time even if it is intermittent energizing.
| Bore No. | M3 |
|---|---|
| Port size | M3×0.5 |
| No. of port | 3,5 |
| No. of position | 2 |
| Medium | Air |
| Operating pressure range | 0.15~0.7 MPa |
| Effective orifice mm2(Cv) | P→A/B: 1.0 (0.06) |
| Response time | 12 ms |
| Max. operating frequency | 5 Hz |
| Ambient temperature | +5~+50℃ |
| Lubrication | Not necessary |
| Voltage | AC110, AC220V(50/60)Hz, DC6/DC12/DC24V |
| Power consumption | AC=1.6 / 2.5VA,DC=0.55W (LED indicator) |
| Available voltage range | ±10% |
| Insulation class | B class |
| Weight | 25g ~ 44g |

Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)








