MVSV-220

Port size: 1/8, Medium: Air, low vacuum, Operating perssure range: -100kPa ~ 0.7 MPa, Reponse time : 20 ms, Voltage: DC24V
Bore No. 6A
Port size 1/8
No. of port 3
No. of position 2
Medium Air, low vacuum
Operating perssure range -101kPa ~ 0.7 MPa
Proof pressure 1 MPa (low vacuum: -101 kPa)
Effective orifice P→A: 5.2 mm2, R→A: 6.0 mm2
A→P: 6.2 mm2, A→R: 5.8 mm2
Reponse time 20 ms
Ambient temperature –5~+50°C (No freezing)
Voltage DC24V
Power consumption Standard: 7W
Power saving: Start:7W (※1) Power saving:3W
Available voltage range (※2) ±10%
Insulation class F class
Weight 164g (with bracket: 181)
Remark ※1. Power saving covert time 350ms.
※2. Energy saving DC24V: -5%~+10%.
proimages/prod_orderno/E_MVSV-220.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP