MWC

Water removal rate remove as much as 99.99% of the water. Cost space saving save 80% cost.
  • Water removal rate remove as much as 99.99% of the water.
  • Cost space saving save 80% cost. 
  • No power supple since no electricity is used, no wiring work is necessary. Installation is very easy. 
  • Compact design easily installed in wide variety of mechanical systems, due to space-saving design.
Port size 3/8, 1
External dimension (mm) MWC-1000:φ85×382 , MWC-4000:φ130×501
Max. operating pressure 1 MPa
Max. air flow (※) MWC-1000:940 NL/min , MWC-4000:4,000 NL/min
Option Bracket
Weight MWC-1000:1.6 kg , MWC-4000:4.3 kg
Remark ※ Pressure is at 0.7 MPa

MAD400 Auto drainer
Port size: 1/4, 3/8, 1/2, Operating pressure range: 0.15~1 MPa, Proof pressure: 1.5 MPa.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP