MZL112

Nozzle dia. 1.2 mm, Max. suction flow 100 l /min, Air consumption 63 l /min, 3 stage diffuser construction.
  • Adopt 3-stage cartridge, enhancing vacuum flow and saving air consumption.
  • Optional solenoid valve and vacuum pressure switch.
  • Internal vacuum filter and vacuum silencer. The filter element is replaceable. 
  • A variety of installation directions are available.
Nozzle dia. 1.2 mm
Max. suction flow 100 l/min
Max. operating pressure 0.7 MPa
Supply pressure range 0.2~0.5 MPa
Air consumption 63 l/min
Max. vacuum pressure -84 kPa
Operating temperature range 5~50℃
Standard supply pressure 0.4 MPa
Noise 70 decibel
Weight 450 g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MP43 High precision digital pressure switch
7 user programmable units available.2 NPN / PNP open collector + analog output(1~5V or 4~20mA). 3-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.
 
TOP