NS-Stainless

Best suitable for not only chemical industries but industries such as medical care, semiconductor manufacturing, solar battery and secondary battery, food, which requires airtight special environment.
  • Best suitable for not only chemical industries but industries such as medical care, semiconductor manufacturing, solar battery and secondary battery, food, which requires airtight special environment.
  • Best suitable for piping in clean room.
    Washed by clean air, then packed in ISO class 6 cleanroom.
  • Polyurethane tube can be used.
    Straight and elbow fittings for Pisco polyurethane tube (OD ø8~ø16mm) are introduced.

Fluid medium Air, Water (Conditional) Others such as chemicals (Conditional)
Max. operating pressure Depending on max.operating pressure of tube
Max. vacuum -100 kpa
Operating temp. range Depending on operating temp. range of tube(No freezing)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
 
TOP