PC/PL

Push-in fitting type fixed orifice joint. It controls air flow. Can be installed in tight space. Low cost compared to needle valve. Fluid medium: Air, Max. operating pressure: 1.0 MPa.
  • Push-in fitting type fixed orifice joint. It controls air flow
  • Orifice bore:Selectable from φ0.1mm to φ2.0mm in increment of 0.1mm
  • Can be installed in tight space
    M5x0.8 thread is introduced in mini type fitting that makes compact piping possible.
  • Low cost compared to needle valve

Fluid medium Air
Max. operating pressure 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP