Polyolefin Tube
Back
Home
Product Information
Fittings & Tube (PISCO)
Tube
for Special environments
Polyolefin Tube(CTA/CTB)
PDF
CTA/CTB
CTA/CTB
New
Q'ty :
Inquiry
Fluid medium: Air, water (condition), etc(condition). Max. operating pressure: 1 MPa
Features
Specification
Download
Accessory
Suitable for application requiring sufficient flow rate under clean environment
Adopting a polyolefin type resin suitable for clean environment
Superior water resistance
Tubing color comes in 6 colors
Cleanroom wash/packaging is available
Cleaning and packing in cleanroom ISO class 6 equivalent
Fluid medium
Air, water (condition), etc(condition)
Max. operating pressure
(65%RH at 20℃)
CTA:
1.0 MPa
CTB
:0.8 MPa
Max. vacuum
-100 kpa
Operating temp. range
-15~80℃ (no freezing)
Tube color
CTA: 6 color
(color sample)
CTB: 6 color
(color sample)
CTA catalog link
CTB catalog link
WR
Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
PDF
CTA/CTB
TOP