Preset Pressure Regulator
Back
Home
Product Information
Fittings & Tube (PISCO)
Speed Control
Pressure Control
Preset Pressure Regulator(RVFUP)
PDF
Preset Pressure Regulator
RVFUP
New
Q'ty :
Inquiry
Fluid medium: Air
Operating pressure range: Preset pressure ~ 1.0 MPa
Features
Specification
CAD Download
Accessory
Factory preset enables reduction of pressure adjusting time in the assembly process
No adjustment of downstream pressure is needed
Tamper-proof - Prevents unwated adjustments
There is no pressure adjusting screw nor knob
Compact and light-weighted body
The body volume is reduced by 33% compared with the RVUP model
Fluctuation of the outlet pressure is minimized even the inlet pressure changes
Free reverse flow function
Can be used as a check regulator by installing it between solenoid valve and actuator
Installing the regulator on each actuator to save air consumption by supplying appropriate air pressure (very minimum pressure)
Fluid medium
Air
Operating pressure range
Preset pressure ~ 1.0 MPa
Pressure tolerance
±0.025 MPa (When preset pressure+0.3MPa is supplied)
Operating temp. range
0~+60℃ (no freezing)
CAD download
RV
Regulator Push Lock type
Fluid medium: Air
Operating pressure range: 0~0.9MPa
JP
Pressure Controller
Fluid medium: Air
Operating pressure range: 0~0.9 MPa
UB
Polyurethane tube
Fluid medium: Air, water.
Max. operating pressure: 1.0 MPa
PDF
Preset Pressure Regulator
TOP