Pressure control valve saves compressed air consumption. In driving an actuator under high pressure, compressed air can be saved by use of the pressure controller to reduce the pressure only during home return.
Pressure control valve saves compressed air consumption
In driving an actuator under high pressure, compressed air can be saved by use of the pressure controller to reduce the pressure only during home return
Controls the pressure for advance and return of an actuator. When a primary pressure is supplied from the thread side, a reduced pressure will come out from the fitting side. When the primary pressure is supplied from the fitting side, the same pressure will come out from the thread side because of the operation of the check valve.