RCE/RDE

Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
Wiring method 2 wire, 3 wire
Switching logic SPST normally open, Solid state output, normally open
Switch type Reed switch, NPN current, NPN current sinking, PNP current sourcing
Operating voltage 5~220V DC/AC, 10~28V DC, 5~30V DC
Switching current 50mA, 80mA, 200mA (max.)
Switching rating 10W, 1.5W, 2W, 6W (max.) (※1)
Current consumption 6mA@24V DC, 10mA@24V DC, 12mA@24V DC (max.) (※5)
Voltage drop 3.5V, 4V, 0.5V, 1.5V (max.) (※5)
Leakage current 0.01mA, 0.1mA, 1mA (max.) (※5)
Indicator Red LED, Green LED (※6)
Cable φ2.8,2C,PU, φ3.0,3C,PU
Temperature range -10~+70℃ (No freezing)
Shock 30G, 50G (※2)
Vibration 9G (※3)
Enclosure classification IEC 60529 IP67
Protection circuit 1 (RCE), 3,4 (RDE,RNEE,RPE,RPEE), 2,3,4 (RDE-D) (※4)
Weight 20g (2m cable)
Remark ※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
※5. It bases on conditions of voltage 24V DC, ambient temp. 25°C and cable 2M length. Voltage drop increases in pace with cable length.
※6. Red LED: unstable sensing range; Green LED: stable sensing range.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP