Assembling style: MCQVS, Wiring method: 2 wire, AISI 316 stainless steel Fits the chemical, food and pharmaceutical environment. The switch holds up to corrosive enviroments, high temperature and shock.
MCQVS ISO 15552 Standard cylinder (Stainless steel)
Tube I.D. φ 32, 40, 50, 63, 80, 100 (mm). AISI 316 stainless steel. Fits the chemical, food and pharmaceutical environment. Conformance to ISO 15552 specification. Available with comprehensive internationally recognised range of fixed and flexible mountings.