MCQVS

Tube I.D. φ 32, 40, 50, 63, 80, 100 (mm).  AISI 316 stainless steel. Fits the chemical, food and pharmaceutical environment. Conformance to ISO 15552 specification. Available with comprehensive internationally recognised range of fixed and flexible mountings.
  • High strength steel & chemical resistance
    Made of AISI 316 stainless steel.
  • ISO 15552 standard specification
    Conform to ISO 15552 specification, enabling worldwide interchangeability.
  • Cylinder mountings
    Available with comprehensive internationally recognised range of fixed and flexible mountings.
  • Magnetic as standard
Tube I.D. (mm) 32, 40, 50, 63, 80, 100
Medium Air
Operating pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature –10~+80°C (No freezing)
Available speed range 50~1000 mm/sec
Sensor switch RCV
Sensor switch band BV125
proimages/prod_orderno/E_MCQVS.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCV Sensor switch
Assembling style: MCQVS, Wiring method: 2 wire, AISI 316 stainless steel Fits the chemical, food and pharmaceutical environment. The switch holds up to corrosive enviroments, high temperature and shock.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS-S Rod end (Stainless steel)
Embedded bearing structure. Stainless steel body. Sintered bronze bush.
 
TOP