RHC/RHL/RHF/RHS

Push-in fitting joint best suitable for high-speed swiveling and swinging connections. By employing two ball bearings, suitable for high-speed swiveling and swinging connections where the Rotary Joint cannot cover.
  • Push-in fitting joint best suitable for high-speed swiveling and swinging connections.
    By employing two ball bearings, suitable for high-speed swiveling and swinging connections where the Rotary Joint cannot cover.



Fluid medium Air
Max. operating pressure 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP