| Detection distance |
5 mm (slot width) |
| Standard detection object |
Opaque objects larger than 0.8×1.2 mm |
| Repeat accuracy |
≤ 0.03 mm |
| Contact type |
NPN, PNP |
| Switch mode |
Switchable between L.on (Light ON mode) and D.on (Dark ON mode) |
| Indicator light |
When an object is detected, the light turns off; when no object is present, the light remains on |
| Response frequency |
3KHz |
| Light source |
Infrared LED |
| Operating voltage |
5~24 VDC |
| Residual voltage |
1V or below (at a load current of 100mA) |
| Current consumption |
≤8mA |
| Protection circuit |
Surge protection, reverse polarity protection |
| Ambient light intensity |
Illuminance on the receiving surface: Below 1000 lux (incandescent lamp) |
| Ambient temperature |
Operating: –25~+55°C, Storage: –30~+80°C (No freezing) |
| Ambient humidity |
Operating: 5~85%RH, Storage: 5~95%RH (No condensation) |
| Dielectric strength |
AC, 1000V for 1 minute, between all power connection terminals and the outer casing |
| Vibration resistance |
10~55 Hz, amplitude 1.5mm, 2 hours each in the X, Y, and Z directions |
| Insulation resistance |
Between all power connection terminals and the outer casing, more than 20MΩ (based on DC 250V) |
| Degree of protection |
IP50 |
| Case material |
PC |
| Wiring method |
24M - 4 core cable |
| Wight |
25 g |