RVZ

Push-lock knob for easy pressure adjustment. The main body is made of resin, and aluminum is used for the metal part. Standard product equivalent to S3 specifications.
  • Push-lock knob for easy pressure adjustment.
  • Realized max. 50% of weight saving compared to conventional model.
    The main body is made of resin, and aluminum is used for the metal part.
  • Standard product equivalent to S3 specifications.
    -S3 specification is available for fields requiring "No copper-based metal material is used in airflow paths" and "Low-level Ozone resistance". The rubber material is HNBR, which has excellent ozone resistance. (*) Gauges and sensors are excluded for S3 specifications.
  • The lead-out directions are free by rotating the fitting part individually.
  • Best suitable for the control of the source pressure. Terminal pressure also can be controlled.

Fluid medium Air
Operating pressure range -100~100 kPa
Setting Pressure range -100 ~ -1.3 kPa (*)
Max. suction flow rate 30 L/min(ANR)
Operating temp. range 0~50ºC (不冻结)
Remark * Please make sure that it changes depending on pressure of the vacuum source.

PDF

RVZ
TOP