SPP-PP

Achieves cost reduction compared to Tube Fitting PP / SUS304 type. Clear (semitransparent) color used for the resin body makes it possible to check visually the fluid (liquid) inside. The thread material can be chosen from 2 different types.S
  • Achieves cost reduction compared to Tube Fitting PP / SUS304 type.
    Special Stainless* or SUS303 for the metal material. *SUS303 like corrosivity.
  • Clear (semitransparent) color used for the resin body makes it possible to check visually the fluid (liquid) inside.
    Sanitary condition is also easily checked.
  • The thread material can be chosen from 2 different types.S
    The thread material can be chosen from PP resin or Special stainless* (or SUS303) depending on applications. *SUS303 like corrosivity.
  • No metal component is exposed to fluid medium.
    (For PP resin thread type only)

Fluid medium Air, Water, Others such as chemicals (Conditional)
Max. operating pressure 1.0MPa(at0~20℃)
Max. vacuum -100 kpa
Operating temp. range 0~80℃(No freezing)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
 
TOP