TLG30S

Good for sanding surfaces. Moderate compliant force and sanding power. Applicable material: Aluminum, copper, steel, plastic, composite materials, wood.
  • Good for sanding surfaces.
  • Moderate compliant force and sanding power.
  • Applicable material: Aluminum, copper, steel, plastic, composite materials, wood.
Collet size 4 inch" (16mm) / Grinding wheel
Compliant stroke 10 mm (One-sided)
Compliant force 26~66 N
Rated operate pressure Compliant: 0.2~0.5
Spindle: 0.6
Air consumption 280 LPM
Recomm. lubricating oil (※1) Turbine oil ISO-VG32
Oscillating frequency 2800 RPM
Ambient temperature +5~+35°C
Ambient humidity < 95%
Weight  2.6 kg
Remark ※1. Only for the pneumatic spindle. Adjust oil quantity as needed.
※2. Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales.
※3. The sander is suitable only for material removal and not for surface grinding.
proimages/prod_orderno/E_TLG30S.gif
  3D download :
TOP