TR

The reel is reusable to reduce waste. Material of the reel is all plastic.
  • Easy to Supply and Change Tube.
  • 4 Width Selections according to Tube Sizes.
  • Reusable Reel
    ・The reel is reusable to reduce waste.
    ・Material of the reel is all plastic.
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 

PDF

TR
TOP