2 types of gripper are available: full sponge type and hexagonally-arranged Vacuum Pads type. Body width (50 mm, 100 mm) and length (200 mm to 600 mm) can be selected. Cable of lifting even if there are non-absorbed area if fall prevention valves or check valves are attached.
- 2 types of gripper are available: full sponge type and hexagonally-arranged Vacuum Pads type.
- Body width (50 mm, 100 mm) and length (200 mm to 600 mm) can be selected.
- Cable of lifting even if there are non-absorbed area if fall prevention valves or check valves are attached.
- Mounting plate available for connection to robots with P.C.D. 31.5 (sold separately).
| Fluid medium |
Air
|
| Operating pressure range |
0.3~0.7MPa |
| Rated supply pressure |
0.5MPa |
| Operating temp. range |
5~50℃ (No freezing) |
| Mounting on robot |
Robot flange mounting plate (P.C.D. 31.5) (sold separately) *1 |
| Remark |
*1. Robot flange mounting plate (sold separately) is not available for 500 mm and 600 mm length types. |