VSPE


Select the diameter of vacuum pad from the formula of the theoretical suction force .

Vacuum pad equipped with vacuum generator and cylinder. Wide selection of pad sizes and materials.

  • Vacuum pad equipped with vacuum generator and cylinder.
    By simply supplying compressed air, the work-piece is sucked and the slide shaft is lifted by vacuum.
  • Wide selection of pad sizes and materials.
    Pad size(mm):φ4, φ6, φ8, φ10, φ15, φ20, φ30, φ40

    Pad material:Nitrile, Silicone, Fluorosilicone rubber

Type Vacuum cylinder
Supply pressure 0.5 MPa
Nozzle dia. ø0.5 mm
Stroke 5, 10, 20, 30 mm
Final vacuum 90.7 -kPa
Suction flow 7 ℓ/min[ANR]
Air consumption 11.5 ℓ/min[ANR]
Cylinder thrust force 5 N
Condition Vacuum level inside cylinder tube of the product should be -85 kPa or more
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
TOP