VUM

Super small-sized vacuum generator whose compressed air is converted to vacuum in a straight line. Fluid medium : Air, Max. operating pressure : 0.15~0.7 MPa.
  • Essential item to convey workpieces.
    The Vacuum Generator, creating vacuum by use of compressed air, can be used to convey materials in combination with a Vacuum Pad.
  • It fits to request for less air consumption.
  • This type can be directly mounted on the small pad holder(VPMB).
  • Easy attaching and detaching by using the optional fixing holder (VUK04).

Fluid medium Air
Max. operating pressure 0.15~0.7 MPa
Rated supply pressure 0.5 MPa (H,L type)
0.35 MPa (E type)
Operating temp. range 0~60℃ (no freezing)
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-E Oval type

Best suitable for substrate or long work like semiconductor. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.

 
TOP